AMS20A/30A/40A/60A Series Air Management System Electro-Pneumatic Regulator Type
Option configuration
Reset
Details
Body Size
-- Please select --
20(20)
30(30)
40(40)
60(60)
1
Pipe Thread Type
-- Please select --
H(Without Attachments)
R(Rc)
F(G)
N(NPT)
2
Port Size
-- Please select --
00(Without Attachments)
01(1/8)
02(1/4)
03(3/8)
04(1/2)
06(3/4)
10(1)
3
N.O./N.C.
-- Please select --
C(N.C. (Normally Closed))
D(N.O. (Normally Open))
4
Protocol
-- Please select --
EC(EtherCAT (When Wireless Adapter Is Connected: Wireless Base))
EN(EtherNet/IP TM, OPC UA (When Wireless Adapter Is Connected: Wireless Base))
PN(PROFINET, OPC UA (When Wireless Adapter Is Connected: Wireless Base))
SA(Standalone (When Wireless Adapter Is Connected: Wireless Remote))
5
Unit
-- Please select --
K(EXA1/ITV: Units Selection Function)
M(EXA1/ITV: SI Units Only (MPa,kPa))
6
Manual Override
-- Please select --
E(Push-turn Locking Type (Manual))
G(Non-locking Push Type)
7
Made To Order
-- Please select --
-(Standard)
X101(Without Residual Pressure Relief 3-port Solenoid Valve)
X102(Without Standby Regulator)
8
-- UnSelected
-- Selected
-- Selection invalid