AMH Series Micro Mist Separator With Pre-filter Size:150~550
Option configuration
Reset
Details
Size
-- Please select --
150(150)
250(250)
350(350)
450(450)
550(550)
1
Thread Type
-- Please select --
-(Rc)
F(G)
N(NPT)
2
Port Size
-- Please select --
01(1/8)
02(1/4)
03(3/8)
04(1/2)
06(3/4)
10(1)
3
Accessory
-- Please select --
-(None)
B(Bracket)
4
Auto Drain
-- Please select --
-(Without Auto Drain (With Drain Cock))
C(N.C.(Normally Closed) Drain Port Is Closed When Pressure Is Not Applied)
D(N.O.(Normally Open) Drain Port Is Open When Pressure Is Not Applied)
5
Rubber Material
-- Please select --
-(Standard)
F(Rubber Material:Fluororubber)
6
Fluid
-- Please select --
-(Standard)
H(For Medium Air Pressure 1.6MPa)
7
Drain Guide
-- Please select --
-(-)
J(Drain Guide 1/4 Female Threaded)
8
Flow Direction
-- Please select --
-(Flow Direction: Left To Right)
R(IN-OUT Reversal Direction(Flow Direction:Right To Left))
9
Pressure Switch、Element Service Indicator
-- Please select --
-(Standard)
S(With Differential Pressure Switch (125 VAC, 30 VDC))
T(With Element Service Indicator)
U(With Differential Pressure Switch (30 VDC))
10
Grease
-- Please select --
-(Standard)
V(White Vaseline)
11
Made To Order
-- Please select --
-(Standard)
X6(With Differential Pressure Gauge (GD40-2-01))
X15(With IN-OUT Flange)
X17(With Differential Pressure Gauge (GD40-2-01)Aand IN-OUT Flange)
X26(N.C., N.O. Auto Drain, Drain Piping Type)
X360(With By-pass Port)
12
-- UnSelected
-- Selected
-- Selection invalid