AMG Series Water Separator Size:650~850
Option configuration
Reset
Details
Size
-- Please select --
650(650L/min)
850(850)
1
Thread Type
-- Please select --
-(Rc)
F(G)
N(NPT)
2
Port Size
-- Please select --
10(1)
14(1 1/2)
20(2)
3
Accessory
-- Please select --
-(-)
B(Bracket)
4
Auto Drain
-- Please select --
-(Without Auto Drain (With Drain Cock))
D(N.O.(Normally Open) Drain Port Is Open When Pressure Is Not Applied)
5
Drain Guide
-- Please select --
-(-)
J(Drain Guide 1/4 Female Threaded)
6
Flow Direction
-- Please select --
-(Flow Direction: Left To Right)
R(IN-OUT Reversal Direction(Flow Direction:Right To Left))
7
Made To Order
-- Please select --
-(-)
X12(White Vaseline Specifications)
X15(With IN-OUT Flange)
X26(N.C., N.O. Auto Drain, Drain Piping Type)
X360(With By-pass Port)
8
-- UnSelected
-- Selected
-- Selection invalid