AMD-D Series Micro Mist Separator Compressed Air Purity Class: ISO8573
Option configuration
Reset
Details
Body Size
-- Please select --
20(20)
30(30)
40(40)
50(50)
60(60)
1
Thread Type
-- Please select --
-(Rc)
F(G)
N(NPT)
2
Port Size
-- Please select --
01(1/8)
02(1/4)
03(3/8)
04(1/2)
06(3/4)
10(1)
3
Bracket
-- Please select --
-(Without Mounting Option)
B(With Bracket)
4
Float Type Auto Drain
-- Please select --
-(Without Auto Drain)
C(N.C. (Normally Closed))
D(N.O. (Normally Open))
5
Bowl
-- Please select --
-(Polycarbonate Bowl)
2(Metal Bowl)
6(Nylon Bowl)
8(Metal Bowl With Level Gauge)
C(With Bowl Guard)
6C(Nylon Bowl With Bowl Guard)
6
Drain Port Option a
-- Please select --
-(With Drain Cock)
J(Body Size 20:Drain Guide 1/8;Body Size 30,40:Drain Guide 1/4)
7
Indicator
-- Please select --
-(None)
L(With Element Service Indicator)
M(With Clogging Switch (1 Point))
MM(With Clogging Switch (2 Point))
8
Flow Direction
-- Please select --
-(Flow Direction: Left To Right)
R(Flow Direction: Right To Left)
9
Drain Port Option b
-- Please select --
-(Drain Cock Without Barb Fitting)
W(Drain Cock, Barb Fitting(Φ6))
10
Unit
-- Please select --
-(Name Plate And Caution Plate For Bowl In SI Units: MPa)
Z(Name Plate And Caution Plate For Bowl In Imperial Units: psi, °F)
11
-- UnSelected
-- Selected
-- Selection invalid