AMD Series Micro Mist Separator Size:70D~90D
Option configuration
Reset
Details
Body Size
-- Please select --
70D(Flow Capacity:7 m3/min (ANR))
80D(Flow Capacity:11 m3/min (ANR))
90D(Flow Capacity:14.5 m3/min (ANR))
1
Thread Type
-- Please select --
-(Rc)
F(G)
N(NPT)
2
Port Size
-- Please select --
10(1)
14(1 1/2)
20(2)
3
Option
-- Please select --
-(Description: Auto Drain;Max. Operating Pressure: 1.0 MPa)
H(Description: Auto Drain;Max. Operating Pressure: 1.6 MPa)
J(Description: Drain Guide;Max. Operating Pressure: 1.6 MPa)
4
Accessory
-- Please select --
-(None)
B(Bracket)
5
-- UnSelected
-- Selected
-- Selection invalid