AM Series Mist Separator Size:650~850
Option configuration
Reset
Details
Size
-- Please select --
650(650L/min)
850(850)
1
Thread Type
-- Please select --
-(Rc)
F(G)
N(NPT)
2
Port Size
-- Please select --
10(1)
14(1 1/2)
20(2)
3
Accessory
-- Please select --
-(-)
B(Bracket)
4
Auto Drain
-- Please select --
-(Without Auto Drain (With Drain Cock))
D(N.O.(Normally Open) Drain Port Is Open When Pressure Is Not Applied)
5
Drain Guide
-- Please select --
-(-)
J(Drain Guide 1/4 Female Threaded)
6
Flow Direction
-- Please select --
-(Flow Direction: Left To Right)
R(IN-OUT Reversal Direction(Flow Direction:Right To Left))
7
Element Service Indicator
-- Please select --
-(-)
T(With Element Service Indicator)
8
Made To Order
-- Please select --
-(-)
X6(With Differential Pressure Gauge (GD40-2-01))
X12(White Vaseline Specifications)
X15(With IN-OUT Flange)
X17(With Differential Pressure Gauge (GD40-2-01)Aand IN-OUT Flange)
X26(N.C., N.O. Auto Drain, Drain Piping Type)
X34(With Differential Pressure Gauge (GD40-2-01),White Vaseline)
X37(With Differential Pressure Switch (With Indicator,125 VAC,30 VDC))
X40(Degreasing Wash,White Vaseline)
X360(With By-pass Port)
9
-- UnSelected
-- Selected
-- Selection invalid