Bowl Assembly For AFF37B,AM650,AMD650,AMH650,AMG650 Series
Option configuration
Reset
Details
Size
-- Please select --
650(AFF37B,AM650,AMD650,AMH650,AMG650)
1
Drain Exhaust
-- Please select --
A(Description:With Drain Cock;Drain Port:M5)
D(Description:N.O. Auto Drain;Drain Port:Φ10 mm)
DN(Description:N.O. Auto Drain;Drain Port:Φ3/8 Inch)
J(Description:With Drain Guide;Drain Port:Rc1/4)
JF(Description:With Drain Guide;Drain Port:G1/4)
JN(Description:With Drain Guide;Drain Port:NPT1/4)
2
-- UnSelected
-- Selected
-- Selection invalid