Bowl Assembly For AFF2C To 22C,AM150C To 550C,AMD150C To 550C,AMH150C To 550C,AMG150C To 550C Series
Option configuration
Reset
Details
Size
-- Please select --
150(AFF2C,AM150C,AMD150C,AMH150C,AMG150C)
250(AFF4C,AM250C,AMD250C,AMH250C,AMG250C)
350(AFF8C,AM350C,AMD350C,AMH350C,AMG350C)
450(AFF11C,AM450C,AMD450C,AMH450C,AMG450C)
550(AFF22C,AM550C,AMD550C,AMH550C,AMG550C)
1
Drain Exhaust
-- Please select --
A(Description:With Drain Cock;Drain Port:M5)
C(Description:N.C. Auto Drain;Drain Port:Φ10 mm)
CN(Description:N.C. Auto Drain;Drain Port:Φ3/8 Inch)
D(Description:N.O. Auto Drain;Drain Port:Φ10 mm)
DN(Description:N.O. Auto Drain;Drain Port:Φ3/8 Inch)
J(Description:With Drain Guide;Drain Port:Rc1/4)
JF(Description:With Drain Guide;Drain Port:G1/4)
JN(Description:With Drain Guide;Drain Port:NPT1/4)
2
Option a
-- Please select --
-(-)
F(Rubber Material: FKM)
3
Option b
-- Please select --
-(-)
H(For Medium Air Pressure (1.6 MPa))
4
Option c
-- Please select --
-(None)
V(White Vaseline)
5
-- UnSelected
-- Selected
-- Selection invalid