ALB900 Series Booster Lube
Option configuration
Reset
Details
Port Size
-- Please select --
00(None)
10(Rc1)
20(Rc2)
30(3 Inch Flange)
1
Operation Control
-- Please select --
0(Air Pilot)
1(Solenoid)
2
Operation Control Signal
-- Please select --
0(Air Pilot)
1(100 VAC)
2(200 VAC)
4(220 VAC)
5(24 VDC)
9(Other)
3
Float Switch
-- Please select --
-(None)
S1(1b (Without oil ON))
S2(1a (Without oil OFF))
4
-- UnSelected
-- Selected
-- Selection invalid