AL20-D~AL60-D Series Modular Type Lubricators
Option configuration
Reset
Details
Body Size
-- Please select --
20(20)
30(30)
40(40)
50(50)
60(60)
1
Pipe Thread Type
-- Please select --
-(Rc)
F(G)
N(NPT)
2
Port Size
-- Please select --
01(1/8)
02(1/4)
03(3/8)
04(1/2)
06(3/4)
10(1)
3
Bracket
-- Please select --
-(Without Bracket)
B(With Bracket)
4
Bowl/Lubricant Exhaust Port
-- Please select --
-(Polycarbonate Bowl,Lubricator Without Drain Cock)
2(Metal Bowl,Lubricator Without Drain Cock)
3(Polycarbonate Bowl,Lubricator With Drain Cock)
6(Nylon Bowl,Lubricator Without Drain Cock)
8(Metal Bowl With Level Gauge,Lubricator Without Drain Cock)
23(Metal Bowl,Lubricator With Drain Cock)
36(Nylon Bowl,Lubricator With Drain Cock)
38(Metal Bowl With Level Gauge,Lubricator With Drain Cock)
3C(With Bowl Guard,Lubricator With Drain Cock)
6C(Nylon Bowl With Bowl Guard,Lubricator Without Drain Cock)
36C(Nylon Bowl With Bowl Guard,Lubricator With Drain Cock)
C(With Bowl Guard,Lubricator Without Drain Cock)
5
Flow Direction
-- Please select --
-(Flow Direction:Left To Right)
R(Flow Direction:Right To Left)
6
Drain Cock
-- Please select --
-(Without Drain Cock)
W(Drain Cock With Barb Fitting)
7
Unit
-- Please select --
-(Unit On Product Label:MPa, °C)
Z(Unit On Product Label:psi,°F)
8
-- UnSelected
-- Selected
-- Selection invalid