AL10-AL60-A Series Modular Type Lubricators
Option configuration
Reset
Details
Body Size
-- Please select --
10(Body Size)
20(Body Size)
30(Body Size)
40(Body Size)
50(Body Size)
60(Body Size)
1
Thread Type
-- Please select --
-(Metric Thread (M5)/Rc)
F(G)
N(NPT)
2
Port Size
-- Please select --
01(1/8)
M5(M5)
02(1/4)
03(3/8)
04(1/2)
06(3/4)
10(1)
3
Option a
-- Please select --
-(Without Mounting Option)
B(With Bracket)
4
Semi-Standard a
-- Please select --
-(Polycarbonate Bowl, Lubricator Without Drain Cock)
2(Metal Bowl, Lubricator Without Drain Cock)
3(Polycarbonate Bowl,Lubricator With Drain Cock)
3C(Lubricator With Drain Cock, With Bowl Guard)
6(Nylon Bowl, Lubricator Without Drain Cock)
6C(Nylon Bowl, With Bowl Guard,Lubricator Without Drain Cock)
8(Metal Bowl With Level Gauge, Lubricator Without Drain Cock)
23(Metal Bowl,Lubricator With Drain Cock)
36(Lubricator With Drain Cock, Nylon Bowl)
36C(Metal Bowl,Lubricator With Drain Cock, With Bowl Guard,Nylon Bowl)
38(Metal Bowl,Lubricator With Drain Cock, Metal Bowl With Level Gauge)
C(With Bowl Guard, Lubricator Without Drain Cock)
5
Semi-Standard b
-- Please select --
-(Flow Direction: Left to Right,Name Plate And Caution Plate: MPa)
R(Flow Direction: Right to Left,Name Plate And Caution Plate: MPa)
RW(Flow Direction: Right to Left, Drain Cock With Barb Fitting: For Φ6XΦ4 Nylon Tube, Name Plate And Caution Plate: MPa)
RWZ(Flow Direction: Right to Left, Drain Cock With Barb Fitting: For Φ6XΦ4 Nylon Tube, Name Plate And Caution Plate: psi,˚F)
RZ(Flow Direction: Right to Left, Name Plate And Caution Plate: psi,˚F)
W(Flow Direction: Left to Right, Drain Cock With Barb Fitting: For Φ6XΦ4 Nylon Tube, Name Plate And Caution Plate: MPa)
WZ(Flow Direction: Left to Right, Drain Cock With Barb Fitting: For Φ6XΦ4 Nylon Tube, Name Plate And Caution Plate: psi,˚F)
Z(Flow Direction: Left to Right,Name Plate And Caution Plate: psi,˚F)
6
-- UnSelected
-- Selected
-- Selection invalid