AKP Series Pilot Check Valve With Residual Pressure Exhaust Function/Compact Type Horizontal Type
Option configuration
Reset
Details
Model
-- Please select --
L(Union Elbow)
U(Universal)
1
Applicable Tubing O.D.
-- Please select --
03(Φ5/32")
04(Φ4 mm)
06(Φ6 mm)
07(Φ1/4")
08(Φ8 mm)
09(Φ5/16")
10(Φ10 mm)
12(Φ12 mm)
2
Residual Pressure Exhaust Function
-- Please select --
-(None)
E(Yes)
3
Thread Type
-- Please select --
-(R)
G(G)
N(NPT)
4
Port Size
-- Please select --
01(1/8)
02(1/4)
M5(M5X0.8)
U10(10-32UNF)
03(3/8)
04(1/2)
5
Seal Method
-- Please select --
-(Without Sealant)
S(With Sealant)
6
-- UnSelected
-- Selected
-- Selection invalid