AKH Series Bushing Type Check Valve With One-touch Fittings Straight type
Option configuration
Reset
Details
Applicable Tubing O.D.
-- Please select --
03(Φ5/32")
04(Φ4 mm)
06(Φ6 mm)
07(Φ1/4")
08(Φ8 mm)
09(Φ5/16")
10(Φ10 mm)
11(Φ3/8")
12(Φ12 mm)
13(Φ1/2")
1
-- UnSelected
-- Selected
-- Selection invalid