AKH Series Bushing Type Check Valve With One-touch Fittings Male connector type
Option configuration
Reset
Details
Applicable Tubing O.D.
-- Please select --
03(Φ5/32")
04(Φ4 mm)
06(Φ6 mm)
07(Φ1/4")
08(Φ8 mm)
09(Φ5/16")
10(Φ10 mm)
11(Φ3/8")
12(Φ12 mm)
13(Φ1/2")
1
Check valve free flow direction
-- Please select --
A(From Male Thread To One-touch Fitting)
B(From One-touch Fitting To Male Thread)
2
Thread Type
-- Please select --
-(Metric Thread(M5),Unified thread(10-32UNF),R)
N(NPT)
3
Bore Size
-- Please select --
01(1/8)
02(1/4)
03(3/8)
04(1/2)
M5(M5X0.8)
U10/32(10-32UNF)
4
With Sealant
-- Please select --
-(None)
S(With Sealant(M5 And 10-32 UNF Types Are Not Require))
5
-- UnSelected
-- Selected
-- Selection invalid