AK3652 & 4652 Series Diaphragm Valves For General Applications Manually Operated Type
Option configuration
Reset
Details
Size
-- Please select --
3(Cv:0.29)
4(Cv:0.5)
1
Model
-- Please select --
652(Knob:1/4 Turn Indicating Round Knob With A Raised Rectangular Section;Maximum Operating Pressure:250 psig(1.7 MPa))
2
Material
-- Please select --
S(316 SS)
3
Ports
-- Please select --
2P(2 Ports)
4
Connections(Inlet)
-- Please select --
4(NPT 1/4 Female)
6(NPT 3/8 Female)
6BR(Rc 3/8)
6BRN(R 3/8)
6N(NPT 3/8 Male)
6T(3/8 Inch Compression)
4BR(Rc 1/4)
4BRN(R 1/4)
4N(NPT 1/4 Male)
4T(1/4 Inch Compression)
5
Connections(Outlet)
-- Please select --
4(NPT 1/4 Female)
6(NPT 3/8 Female)
6BR(Rc 3/8)
6BRN(R 3/8)
6N(NPT 3/8 Male)
6T(3/8 Inch Compression)
4BR(Rc 1/4)
4BRN(R 1/4)
4N(NPT 1/4 Male)
4T(1/4 Inch Compression)
6
Seat Material
-- Please select --
-(PCTFE (Standard))
VS(Polyimide)
7
-- UnSelected
-- Selected
-- Selection invalid