AK1400T.jpg
AK1400T Series Single Stage Regulator For General Applications Intermediate Flow Tied-Diaphragm APTech
Option configuration
Delivery Pressure
1
Material
2
Range Options
3
Ports
4
Connections Inlet1
5
Connections Outlet2
6
Gauge Port Extra Bottom Outlet3
7
Gauge Port Inlet4
8
Gauge Port Outlet5
9
Pressure Gauge Unit
10
Seat Material
11
Option
12
Bonnet Option
13
-- UnSelected -- Selected -- Selection invalid