AK1200.jpg
AK1200 Series Single Stage Regulator For General Applications High Flow Tied-Diaphragm APTech
Option configuration
Delivery Pressure
1
Material
2
Ports
3
Connections Inlet1
4
Connections Outlet2
5
Gauge Port Extra Bottom Outlet3
6
Gauge Port Inlet4
7
Gauge Port Outlet5
8
Pressure Gauge Unit
9
Seat Material
10
Option
11
Bonnet Option
12
-- UnSelected -- Selected -- Selection invalid