AK1000.jpg
AK1000 Series Single Stage Regulator For General Applications, Low To Intermediate Flow APTech
Option configuration
Delivery Pressure
1
Material
2
Ports
3
Connections Inlet1
4
Connections Outlet2
5
Gauge Port Extra Bottom Outlet3
6
Gauge Port Inlet4
7
Gauge Port Outlet5
8
Pressure Gauge Unit
9
Seat Material
10
Option
11
Bonnet Option
12
-- UnSelected -- Selected -- Selection invalid