AFM20-D~AFM40-D Series Modular Type Mist Separator
Option configuration
Reset
Details
Body Size
-- Please select --
20(20)
30(30)
40(40)
1
Pipe Thread Type
-- Please select --
-(Rc)
F(G)
N(NPT)
2
Port Size
-- Please select --
01(1/8)
02(1/4)
03(3/8)
04(1/2)
06(3/4)
3
Mounting Option
-- Please select --
-(Without Mounting Option)
B(With Bracket)
4
Float Type Auto Drain
-- Please select --
-(Without Auto Drain)
C(N.C.(Normally Closed) Drain Port Is Closed When Pressure Is Not Applied)
D(N.O.(Normally Open) Drain Port Is Open When Pressure Is Not Applied)
5
Bowl
-- Please select --
-(Polycarbonate Bowl)
2(Metal Bowl)
6(Nylon Bowl)
8(Metal Bowl With Level Gauge)
C(With Bowl Guard)
6C(Nylon Bowl With Bowl Guard)
6
Drain Port Option a
-- Please select --
-(With Drain Cock)
J(Body Size 20:Drain Guide 1/8;Body Size 30,40:Drain Guide 1/4)
7
Indicator
-- Please select --
-(Without Indicator)
L(With Element Service Indicator)
8
Flow Direction
-- Please select --
-(Flow Direction:Left To Right)
R(Flow Direction:Right To Left)
9
Drain Port Option b
-- Please select --
-(With Drain Cock)
W(Drain Cock With Barb Fitting)
10
Unit Representation
-- Please select --
-(Unit On Product Label:MPa,°C)
Z(Unit On Product Label:psi,°F)
11
Made To Order
-- Please select --
-(Standard)
X64(Long Bowl)
12
-- UnSelected
-- Selected
-- Selection invalid