AFM20-AFM40-A Series Modular Type Mist Separator
Option configuration
Reset
Details
Body Size
-- Please select --
20(Body Size)
30(Body Size)
40(Body Size)
1
Thread Type
-- Please select --
-(Rc)
F(G)
N(NPT)
2
Port Size
-- Please select --
01(1/8)
02(1/4)
03(3/8)
04(1/2)
06(3/4)
3
Option a
-- Please select --
-(Without Mounting Option)
B(With Bracket)
4
Option b
-- Please select --
-(Without Auto Drain)
C(Float Type Auto Drain (N.C.))
D(Float Type Auto Drain (N.O.))
5
Semi-Standard a
-- Please select --
-(Polycarbonate Bowl)
2(Metal Bowl)
6(Nylon Bowl)
6C(Nylon Bowl With Bowl Guard)
8(Metal Bowl With Level Gauge)
C(With Bowl Guard)
6
Semi-Standard b
-- Please select --
-(Flow Direction: Left to Right, With Drain Cock, Name Plate and Caution Plate For Bowl In Imperial Units: MPa)
R(Flow Direction: Right to Left, With Drain Cock, Name Plate and Caution Plate For Bowl In Imperial Units: MPa)
RW(Flow Direction: Right to Left, Drain Cock With Barb Fitting: For Φ6XΦ4 Nylon Tube, Name Plate And Caution Plate For Bowl In Imperial Units: MPa)
RWZ(Flow Direction: Right to Left, Drain Cock With Barb Fitting: For Φ6XΦ4 Nylon Tube, Name Plate And Caution Plate For Bowl In Imperial Units: psi,°F)
RZ(Flow Direction: Right to Left, With Drain Cock, Name Plate and Caution Plate For Bowl in Imperial Units: psi,°F)
W(Flow Direction: Left to Right, Drain Cock With Barb Fitting: For Φ6XΦ4 Nylon Tube, Name Plate And Caution Plate For Bowl In Imperial Units: MPa)
WZ(Flow Direction: Left to Right, Drain Cock With Barb Fitting: For Φ6XΦ4 Nylon Tube, Name Plate And Caution Plate For Bowl In Imperial Units: psi,°F)
Z(Flow Direction: Left to Right, With Drain Cock, Name Plate and Caution Plate For Bowl In Imperial Units: psi,°F)
J(Drain Guide 1/8 or 1/4, Relieving Type, Flow Direction: Left to Right, Name Plate And Caution Plate For Bowl In Imperial Units: MPa)
JR(Drain Guide 1/8 or 1/4, Relieving Type, Flow Direction: Right to Left, Name Plate And Caution Plate For Bowl In Imperial Units: MPa)
JRZ(Drain Guide 1/8 Or 1/4,Relieving Type,Flow Direction:Right to Left,Name Plate And Caution Plate For Bowl In Imperial Units:psi,˚F)
JZ(Drain Guide 1/8 or 1/4, Relieving Type, Flow Direction: Left to Right, Name Plate And Caution Plate For Bowl In Imperial Units: psi,˚F)
7
Made To Order
-- Please select --
-(Standard)
X64(Long Bowl)
X2141(With Element Service Indicator)
8
-- UnSelected
-- Selected
-- Selection invalid