AFJ Series Vacuum Filter
Option configuration
Reset
Details
Body Size
-- Please select --
20(20)
30(30)
40(40)
1
Pipe Thread Type
-- Please select --
-(Rc)
F(G)
N(NPT)
2
Port Size
-- Please select --
01(1/8)
02(1/4)
03(3/8)
04(1/2)
3
Option
-- Please select --
-(Without Mounting Option)
B(With Bracket)
4
Nominal Filtration Rating
-- Please select --
5(5μm)
40(40μm)
80(80μm)
5
Type
-- Please select --
S(Water Drop Removal Type)
T(Large Flow Type)
6
Semi-Standard a
-- Please select --
-(Polycarbonate Bowl)
6(Nylon Bowl)
7
Semi-Standard b
-- Please select --
-(Flow Direction: Left To Right)
R(Flow Direction: Right To Left)
8
Semi-standard c
-- Please select --
-(Name Plate And Caution Plate In Imperial Units: MPa/°C)
Z(Name Plate And Caution Plate In Imperial Units: psi/°F)
9
-- UnSelected
-- Selected
-- Selection invalid