AFF-D.jpg
AFF-D Series Line Filter Compressed Air Purity Class: ISO8573
Option configuration
Body Size
1
Thread Type
2
Port Size
3
Bracket
4
Float Type Auto Drain
5
Bowl
6
Drain Port Option a
7
Indicator
8
Flow Direction
9
Drain Port Option b
10
Unit
11
-- UnSelected -- Selected -- Selection invalid