AF800/900 Series Large Flow Air Filter
Option configuration
Reset
Details
Body Size
-- Please select --
8(1 1/2)
9(2)
1
Auto Drain
-- Please select --
00(None)
10(Float Type Auto Drain (N.C.))
11(Float Type Auto Drain (N.O.))
2
Thread Type
-- Please select --
-(Rc)
F(G)
N(NPT)
3
Port Size
-- Please select --
12(1 1/4)
14(1 1/2)
20(2)
4
Semi-Standard a
-- Please select --
-(None)
1(Optional Filtration Rate)
5
Semi-Standard b
-- Please select --
-(None)
2(Metal Bowl)
6(Nylon Bowl)
7(Stainless Steel Element)
8(Metal Bowl With Level Gauge)
9(Without Drain Cock)
27(Metal Bowl Stainless Steel Element)
29(Metal Bowl,Without Drain Cock)
67(Nylon Bowl,Stainless Steel Element)
69(Nylon Bowl,Without Drain Cock)
78(Stainless Steel Element,Metal Bowl With Level Gauge)
79(Stainless Steel Element,Without Drain Cock)
89(Metal Bowl With Level Gauge,Without Drain Cock)
279(Metal Bowl,Stainless Steel Element,Without Drain Cock)
789(Stainless Steel Element,Metal Bowl With Level Gauge,Without Drain Cock)
6
Semi-standard c
-- Please select --
-(5μm)
2(2μm)
10(10μm)
20(20μm)
40(40μm)
70(70μm)
100(100μm)
7
Semi-standard d
-- Please select --
-(None)
R(Flow Direction:Right To Left)
D(Drain Cock With Barb Fitting)
D-R(Drain Cock With Barb Fitting, Flow Direction: Right to Left)
J1(Drain Guide,Rc1/4)
J1-R(Drain Guide,Rc1/4,Flow Direction: Right to Left)
J6(Drain Guide,NPT1/4)
J6-R(Drain Guide,NPT1/4,Flow Direction: Right to Left)
J8(Drain Guide,G1/4)
J8-R(Drain Guide,G1/4,Flow Direction:Right to Left)
8
-- UnSelected
-- Selected
-- Selection invalid