AF10-AF60-A Series Modular Type Air Filters
Option configuration
Reset
Details
Body Size
-- Please select --
10(Body Size)
20(Body Size)
30(Body Size)
40(Body Size)
50(Body Size)
60(Body Size)
1
Thread Type
-- Please select --
-(Metric Thread (M5)/Rc)
F(G)
N(NPT)
2
Port Size
-- Please select --
M5(M5X0.8)
01(1/8)
02(1/4)
03(3/8)
04(1/2)
06(3/4)
10(1)
3
Option a
-- Please select --
-(Without Mounting Option)
B(With Bracket)
4
Option b
-- Please select --
-(Without Auto Drain)
C(Float Type Auto Drain N.C.(Normally Closed)Drain Port Is Closed When Pressure Is Not Applied)
D(Float Type Auto Drain N.O.(Normally Open)Drain Port Is Open When Pressure Is Not Applied)
5
Semi-Standard a
-- Please select --
-(Polycarbonate Bowl)
2(Metal Bowl)
6(Nylon Bowl)
6C(Nylon Bowl With Bowl Guard)
8(Metal Bowl With Level Gauge)
C(With Bowl Guard)
6
Semi-Standard b
-- Please select --
-(Flow Direction: Left to Right, With Drain Cock, Name Plate and Caution Plate For Bowl In Imperial Units: MPa)
R(Flow Direction: Right to Left, With Drain Cock, Name Plate and Caution Plate For Bowl In Imperial Units: MPa)
RW(Flow Direction: Right to Left, Drain Cock With Barb Fitting: For Φ6XΦ4 Nylon Tube, Name Plate And Caution Plate For Bowl In Imperial Units: MPa)
RWZ(Flow Direction: Right to Left, Drain Cock With Barb Fitting: For Φ6XΦ4 Nylon Tube, Name Plate And Caution Plate For Bowl In Imperial Units: psi,°F)
RZ(Flow Direction: Right to Left, With Drain Cock, Name Plate and Caution Plate For Bowl in Imperial Units: psi,°F)
W(Flow Direction: Left to Right, Drain Cock With Barb Fitting: For Φ6XΦ4 Nylon Tube, Name Plate And Caution Plate For Bowl In Imperial Units: MPa)
WZ(Flow Direction: Left to Right, Drain Cock With Barb Fitting: For Φ6XΦ4 Nylon Tube, Name Plate And Caution Plate For Bowl In Imperial Units: psi,°F)
Z(Flow Direction: Left to Right, With Drain Cock, Name Plate and Caution Plate For Bowl In Imperial Units: psi,°F)
J(Drain Guide 1/8 or 1/4, Relieving Type, Flow Direction: Left to Right, Name Plate And Pressure Gauge In Imperial Units: MPa)
JR(Drain Guide 1/8 or 1/4, Relieving Type, Flow Direction: Right to Left, Name Plate And Pressure Gauge In Imperial Units: MPa)
JRZ(Drain Guide 1/8 Or 1/4,Relieving Type, Flow Direction:Right to Left,Name Plate,Caution Plate For Bowl And Pressure Gauge In Imperial Units psi,°F)
JZ(Drain Guide 1/8 or 1/4, Relieving Type, Flow Direction: Left to Right, Name Plate, Caution Plate For Bowl and Pressure Gauge in Imperial Units psi,°F)
7
Made To Order
-- Please select --
-(Standard)
X64(Long Bowl)
X425(For High Pressure)
X430(For Low Temperature)
X440(For High Temperature)
X2141(With Element Service Indicator)
8
-- UnSelected
-- Selected
-- Selection invalid