ADM200 Series Related Equipment:Motor Operated Auto Drain
Option configuration
Reset
Details
Thread Type
-- Please select --
-(Rc)
F(G)
N(NPT)
1
Bore Size
-- Please select --
03(IN:3/8,OUT:3/8)
04(IN:1/2,OUT:3/8)
2
Voltage
-- Please select --
1(100 VAC 50/60Hz)
2(200 VAC 50/60Hz)
3(240 VAC 50/60Hz)
4(110 VAC 50/60Hz)
5(220 VAC 50/60Hz)
6(24 VDC)
7(12 VDC)
3
Operating time/Applicable compressor
-- Please select --
-(2 sec/min(1 time/min)/3.7 to 37kW)
4(4 sec/min(2 times/min)/37 to 75kW)
6(6 sec/min(3 times/min)/75 to 110kW)
8(8 sec/min(4 times/min)/220 to 370kW)
4
-- UnSelected
-- Selected
-- Selection invalid