AD402-A Series Auto Drain Valve
Option configuration
Reset
Details
Piping Direction
-- Please select --
-(Vertical Piping)
T(Lateral Piping)
1
Thread Type
-- Please select --
-(Rc)
F(G)
N(NPT)
2
Port Size
-- Please select --
02(1/4)
03(3/8)
04(1/2)
3
Auto Drain Type
-- Please select --
C(N.C.(Normally Closed),Drain Port Is Closed When Pressure Is Not Applied)
D(N.O.(Normally Open),Drain Port Is Open When Pressure Is Not Applied)
4
Bowl
-- Please select --
-(Polycarbonate Bowl)
2(Metal Bowl)
6(Nylon Bowl)
5
Flow Direction
-- Please select --
-(IN Port: Left Side)
R(IN Port: Right Side)
6
Valve
-- Please select --
-(None)
V(With Bleed Valve)
7
Pressure Unit
-- Please select --
-(Name Plate And Caution Plate For Bowl In SI Units)
Z(Name Plate And Caution Plate For Bowl In Imperial Units)
8
-- UnSelected
-- Selected
-- Selection invalid