Option configuration
Body Size |
|
1 |
Model Combination |
|
2 |
Pipe Thread Type |
|
3 |
Port Size |
|
4 |
Float Type Auto Drain |
|
5 |
Mounting Angle of Pressure Gauge |
|
6 |
Attechment |
|
7 |
Set Pressure |
|
8 |
Bowl |
|
9 |
Drain Port Option a |
|
10 |
Exhaust Mechanism |
|
11 |
Flow Direction |
|
12 |
Drain Port Option b |
|
13 |
Pressure Unit |
|
14 |