ACG20D-ACG40D-B.jpg
ACG20D-B~ACG40D-B Series Air Combination Filter Regulator + Mist Separator
Option configuration
Body Size
1
Model Combination
2
Pipe Thread Type
3
Port Size
4
Float Type Auto Drain
5
Mounting Angle of Pressure Gauge
6
Attechment
7
Set Pressure
8
Bowl
9
Drain Port Option a
10
Exhaust Mechanism
11
Flow Direction
12
Drain Port Option b
13
Pressure Unit
14
-- UnSelected -- Selected -- Selection invalid