ACG20C-ACG40C-B.jpg
ACG20C-B~ACG40C-B Series Air Combination Air Filter + Mist Separator + Regulator
Option configuration
Body Size
1
Model Combination
2
Pipe Thread Type
3
Port Size
4
Float Type Auto Drain
5
Mounting Angle of Pressure Gauge
6
Attechment
7
Set Pressure
8
Bowl
9
Drain Port Option a
10
Exhaust Mechanism
11
Flow Direction
12
Drain Port Option b
13
ARG Knob
14
Pressure Unit
15
-- UnSelected -- Selected -- Selection invalid