ACG20B-ACG40B-B.jpg
ACG20B-B~ACG40B-B Series Air Combination Air Filter + Regulator
Option configuration
Body Size
1
Model Combination
2
Pipe Thread Type
3
Port Size
4
Float Type Auto Drain
5
Mounting Angle of Pressure Gauge
6
Attechment
7
Set Pressure
8
Bowl
9
Drain Port Option a
10
Exhaust Mechanism
11
Flow Direction
12
Drain Port Option b
13
Knob
14
Pressure Unit
15
-- UnSelected -- Selected -- Selection invalid