ACG20A-ACG40A-B.jpg
ACG20A-B~ACG40A-B Series Air Combination Filter Regulator + Lubricator
Option configuration
Body Size
1
Model Combination
2
Pipe Thread Type
3
Port Size
4
Float Type Auto Drain
5
Mounting Angle of Pressure Gauge
6
Attechment
7
Set Pressure
8
Bowl/Lubricant Exhaust Port
9
Drain Port Option a
10
Exhaust Mechanism
11
Flow Direction
12
Drain Port Option b
13
Pressure Unit
14
-- UnSelected -- Selected -- Selection invalid