AC20D-AC40D-A Series Air Combination:Filter Regulator+Mist Separator
Option configuration
Reset
Details
Body Size
-- Please select --
20(Body Size)
30(Body Size)
40(Body Size)
1
Thread Type
-- Please select --
-(Rc)
F(G)
N(NPT)
2
Port Size
-- Please select --
01(1/8)
02(1/4)
03(3/8)
04(1/2)
06(3/4)
3
Option a
-- Please select --
-(Without Auto Drain)
C(Float Type Auto Drain N.C.(Normally Closed)Drain Port Is Closed When Pressure Is Not Applied)
D(Float Type Auto Drain N.O.(Normally Open)Drain Port Is Open When Pressure Is Not Applied)
4
Option b
-- Please select --
-(Without Pressure Gauge)
G(Round Type Pressure Gauge (With Limit Indicator))
M(Round Type Pressure Gauge (With Color Zone))
5
Attechment
-- Please select --
-(Without Attachment)
S(The Pressure Switch)
SV(The Pressure Switch And Pressure Relief 3 Port Valve)
SV1(The Pressure Switch And Pressure Relief 3 Port Valve)
V(The Pressure Relief 3 Port Valve)
V1(The Pressure Relief 3 Port Valve)
6
Semi-Standard a
-- Please select --
-(0.05 to 0.7 MPa Setting, Polycarbonate Bowl)
1(0.02 to 0.2 MPa Setting,Polycarbonate Bowl)
1C(0.02 to 0.2 MPa Setting, With Bowl Guard)
2(0.05 to 0.7 MPa Setting, Metal Bowl)
6(0.05 to 0.7 MPa Setting, Nylon Bowl)
6C(0.05 to 0.7 MPa Setting, With Bowl Guard (Nylon Bowl))
8(0.05 to 0.7 MPa Setting, Metal Bowl With Level Gauge)
12(0.02 to 0.2 MPa Setting, Metal Bowl)
16(0.02 to 0.2 MPa Setting,Nylon Bowl)
16C(0.02 to 0.2 MPa Setting, With Bowl Guard (Nylon Bowl))
18(0.02 to 0.2 MPa Setting, Metal Bowl With Level Gauge)
C(0.05 to 0.7 MPa Setting, With Bowl Guard)
7
Semi-Standard b
-- Please select --
-(With Drain Cock, Relieving Type, Flow Direction: Left to Right, Name Plate And Pressure Gauge In Imperial Units: MPa)
NR(With Drain Cock, Non-relieving Type, Flow Direction: Right to Left, Name Plate And Pressure Gauge In Imperial Units: MPa)
NRW(Non-relieving Type, Flow Direction: Right to Left, Drain Cock With Barb Fitting: For Φ6XΦ4 Nylon Tube, Name Plate And Pressure Gauge In Imperial Units: MPa)
NRWZ(Non-relieving Type, Flow Direction: Right to Left, Drain Cock With Barb Fitting: For Φ6XΦ4 Nylon Tube, Name Plate, Caution Plate For Bowl And Pressure Gauge In Imperial Units psi, ˚F)
NRZ(With Drain Cock, Non-relieving Type, Flow Direction: Right to Left, Name Plate, Caution Plate For Bowl And Pressure Gauge In Imperial Units psi, ˚F)
NW(Non-relieving Type, Flow Direction: Left to Right, Drain Cock With Barb Fitting: For Φ6XΦ4 Nylon Tube, Name Plate And Pressure Gauge In Imperial Units: MPa)
NWZ(Non-relieving Type, Flow Direction: Left to Right, Drain Cock With Barb Fitting: For Φ6XΦ4 Nylon Tube, Name Plate, Caution Plate For Bowl And Pressure Gauge In Imperial Units psi, ˚F)
NZ(With Drain Cock, Non-relieving Type, Flow Direction: Left to Right, Name Plate, Caution Plate For Bowl And Pressure Gauge In Imperial Units psi, ˚F)
R(With Drain Cock, Relieving Type, Flow Direction: Right to Left, Name Plate And Pressure Gauge In Imperial Units: MPa)
RW(Relieving Type, Flow Direction: Right to Left, Drain Cock With Barb Fitting: For Φ6XΦ4 Nylon Tube, Name Plate And Pressure Gauge In Imperial Units: MPa)
RWZ(Relieving Type, Flow Direction: Right to Left, Drain Cock With Barb Fitting: For Φ6XΦ4 Nylon Tube, Name Plate, Caution Plate For Bowl And Pressure Gauge In Imperial Units psi, ˚F)
RZ(With Drain Cock, Relieving Type, Flow Direction: Right to Left, Name Plate, Caution Plate For Bowl And Pressure Gauge In Imperial Units psi, ˚F)
W(Relieving Type, Flow Direction: Left to Right, Drain Cock With Barb Fitting: For Φ6XΦ4 Nylon Tube, Name Plate and Pressure Gauge In Imperial Units: MPa)
WZ(Relieving Type, Flow Direction: Left to Right, Drain Cock With Barb Fitting: For Φ6XΦ4 Nylon Tube, Name Plate, Caution Plate For Bowl And Pressure Gauge In Imperial Units psi, ˚F)
Z(With Drain Cock, Relieving Type, Flow Direction: Left to Right, Name Plate,Caution Plate For Bowl And Pressure Gauge In Imperial Units psi, ˚F)
J(Drain Guide 1/8 or 1/4, Relieving Type, Flow Direction: Left to Right, Name Plate And Pressure Gauge In Imperial Units: MPa)
JN(Drain Guide 1/8 or 1/4, Non-relieving Type, Flow Direction: Left to Right, Name Plate And Pressure Gauge In Imperial Units: MPa)
JNR(Drain Guide 1/8 or 1/4, Non-relieving Type, Flow Direction: Right to Left, Name Plate And Pressure Gauge In Imperial Units: MPa)
JNRZ(Drain Guide 1/8 or 1/4, Non-relieving Type, Flow Direction: Right to Left, Name Plate, Caution Plate For Bowl And Pressure Gauge In Imperial Units psi, ˚F)
JNZ(Drain Guide 1/8 or 1/4, Non-relieving Type, Flow Direction: Left to Right, Name Plate, Caution Plate For Bowl And Pressure Gauge In Imperial Units psi,°F)
JR(Drain Guide 1/8 or 1/4, Relieving Type, Flow Direction: Right to Left, Name Plate And Pressure Gauge In Imperial Units: MPa)
JRZ(Drain Guide 1/8 Or 1/4,Relieving Type, Flow Direction:Right to Left,Name Plate,Caution Plate For Bowl And Pressure Gauge In Imperial Units psi,°F)
JZ(Drain Guide 1/8 or 1/4, Relieving Type, Flow Direction: Left to Right, Name Plate, Caution Plate For Bowl And Pressure Gauge In Imperial Units psi,°F)
N(With Drain Cock, Non-relieving Type, Flow Direction: Left to Right, Name Plate And Pressure Gauge In Imperial Units: MPa)
8
-- UnSelected
-- Selected
-- Selection invalid