AC20C-AC40C-B Series Air Combination:Air Filter+Mist Separator+Regulator
Option configuration
Reset
Details
Body Size
-- Please select --
20(Body Size)
25(Body Size)
30(Body Size)
40(Body Size)
1
Thread Type
-- Please select --
-(Rc)
F(G)
N(NPT)
2
Port Size
-- Please select --
01(1/8)
02(1/4)
03(3/8)
04(1/2)
06(3/4)
3
Option a
-- Please select --
-(Without Auto Drain)
C(Float Type Auto Drain N.C.(Normally Closed)Drain Port Is Closed When Pressure Is Not Applied)
D(Float Type Auto Drain N.O.(Normally Open)Drain Port Is Open When Pressure Is Not Applied)
4
Option b
-- Please select --
-(Without Pressure Gauge)
E(Square Embedded Type Pressure Gauge (With Limit Indicator))
E1(Output: NPN Output/Electrical Entry: Wiring Bottom Entry)
E2(Output: NPN Output/Electrical Entry: Wiring Top Entry)
E3(Output: PNP Output/Electrical Entry: Wiring Bottom Entry)
E4(Output: PNP Output/Electrical Entry: Wiring Top Entry)
G(Round Type Pressure Gauge (With Limit Indicator))
M(Round Type Pressure Gauge (With Color Zone))
5
Attechment
-- Please select --
-(Without Attachment)
S(The Pressure Switch)
SV(The Pressure Switch And Pressure Relief 3 Port Valve)
SV1(The Pressure Switch And Pressure Relief 3 Port Valve)
T(The T-Spacer)
TV(The T-Spacer And Pressure Relief 3 Port Valve)
TV1(The T-Spacer And Pressure Relief 3 Port Valve)
V(The Pressure Relief 3 Port Valve)
V1(The Pressure Relief 3 Port Valve)
6
Semi-Standard a
-- Please select --
-(0.05 to 0.85 MPa Setting, Polycarbonate Bowl, Lubricator Without Drain Cock)
1(0.02 to 0.2 MPa Setting, Polycarbonate Bowl, Lubricator Without Drain Cock)
1C(0.02 to 0.2 MPa Setting, Lubricator Without Drain Cock, With Bowl Guard)
2(0.05 to 0.85 MPa Setting, Metal Bowl, Lubricator Without Drain Cock)
6(0.05 to 0.85 MPa Setting, Lubricator Without Drain Cock, Nylon Bowl)
6C(0.05 to 0.85 MPa Setting, Lubricator Without Drain Cock, Nylon Bowl With Bowl Guard)
8(0.05 to 0.85 MPa Setting, Lubricator Without Drain Cock, Metal Bowl With Level Gauge)
12(0.02 to 0.2 MPa Setting, Metal Bowl, Lubricator Without Drain Cock)
16(0.02 to 0.2 MPa Setting, Lubricator Without Drain Cock, Nylon Bowl)
16C(0.02 to 0.2 MPa Setting, Lubricator Without Drain Cock, Nylon Bowl With Bowl Guard)
18(0.02 to 0.2 MPa Setting, Lubricator Without Drain Cock, Metal Bowl With Level Gauge)
C(0.05 to 0.85 MPa Setting, Metal Bowl With Level Gauge, With Bowl Guard)
7
Semi-Standard b
-- Please select --
-(With Drain Cock, Relieving Type, Flow Direction: Left to Right, Name Plate, Caution Plate For Bowl And Pressure Gauge In Imperial Units: MPa)
NR(With Drain Cock, Non-relieving Type, Flow Direction: Right to Left, Name Plate, Caution Plate For Bowl And Pressure Gauge In Imperial Units: MPa)
NRW(Non-relieving Type, Flow Direction: Right to Left, Drain Cock With Barb Fitting: For Φ6XΦ4 Nylon Tube, Name Plate, Caution Plate For Bowl And Pressure Gauge In Imperial Units: MPa)
NRWZ(Non-relieving Type, Flow Direction: Right to Left, Drain Cock With Barb Fitting: For Φ6XΦ4 Nylon Tube, Name Plate, Caution Plate For Bowl And Pressure Gauge In Imperial Units psi, ˚F)
NRWZA(Non-relieving Type, Flow Direction: Right to Left, Drain Cock With Barb Fitting: For Φ6XΦ4 Nylon Tube, Digital Pressure Switch: With Unit Conversion Function)
NRZ(With Drain Cock, Non-relieving Type, Flow Direction: Right to Left, Name Plate, Caution Plate For Bowl And Pressure Gauge In Imperial Units psi, ˚F)
NRZA(With Drain Cock, Non-relieving Type, Flow Direction: Right to Left, Digital Pressure Switch: With Unit Conversion Function)
NW(Non-relieving Type, Flow Direction: Left to Right, Drain Cock With Barb Fitting: For Φ6XΦ4 Nylon Tube, Name Plate, Caution Plate For Bowl and Pressure Gauge in Imperial Units: MPa)
NWZ(Non-relieving Type, Flow Direction: Left to Right, Drain Cock With Barb Fitting: For Φ6XΦ4 Nylon Tube, Name Plate, Caution Plate For Bowl And Pressure Gauge In Imperial Units psi, ˚F)
NWZA(Non-relieving Type, Flow Direction: Left to Right, Drain Cock With Barb Fitting: For Φ6XΦ4 Nylon Tube, Digital Pressure Switch: With Unit Conversion Function)
NZ(With Drain Cock, Non-relieving Type, Flow Direction: Left to Right, Name Plate, Caution Plate For Bowl And Pressure Gauge In Imperial Units psi, ˚F)
NZA(With Drain Cock,Non-relieving Type,Flow Direction:Left To Right,Digital Pressure Switch:With Unit Conversion Function)
R(Relieving Type, Flow Direction: Right to Left, With Drain Cock, Name Plate, Caution Plate For Bowl And Pressure Gauge In Imperial Units: MPa)
RW(Relieving Type, Flow Direction: Right to Left, Drain Cock With Barb Fitting, Name Plate, Caution Plate For Bowl, And Pressure Gauge In Imperial Units: Mpa)
RWZ(Relieving Type, Flow Direction: Right to Left, Drain Cock With Barb Fitting: For Φ6XΦ4 Nylon Tube, Name Plate, Caution Plate For Bowl And Pressure Gauge In Imperial Units psi, ˚F)
RWZA(Relieving Type, Flow Direction: Right to Left, Drain Cock With Barb Fitting: For Φ6XΦ4 Nylon Tube, Digital Pressure Switch: With Unit Conversion Function)
RZ(With Drain Cock, Relieving Type, Flow Direction: Right to Left, Name Plate, Caution Plate For Bowl And Pressure Gauge In Imperial Units psi, ˚F)
RZA(With Drain Cock, Relieving Type, Flow Direction: Right to Left, Digital Pressure Switch: With Unit Conversion Function)
W(Relieving Type, Flow Direction: Left to Right, Drain Cock With Barb Fitting: For Φ6XΦ4 Nylon Tube, Name Plate, Caution Plate For Bowl And Pressure Gauge in Imperial Units: MPa)
WZ(Relieving Type, Flow Direction: Left to Right, Drain Cock With Barb Fitting: For Φ6XΦ4 Nylon Tube, Name Plate, Caution Plate For Bowl And Pressure Gauge In Imperial Units psi, ˚F)
WZA(Relieving Type, Flow Direction: Left to Right, Drain Cock With Barb Fitting: For Φ6XΦ4 Nylon Tube, Digital Pressure Switch: With Unit Conversion Function)
Z(With Drain Cock, Relieving Type, Flow Direction: Left to Right, Name Plate,Caution Plate For Bowl And Pressure Gauge In Imperial Units psi, ˚F)
ZA(With Drain Cock, Relieving Type, Flow Direction: Left to Right, Digital Pressure Switch: With Unit Conversion Function)
J(Drain Guide 1/8 or 1/4, Relieving Type, Name Plate, Flow Direction: Left to Right, Caution Plate For Bowl And Pressure Gauge In Imperial Units: Mpa)
JN(Drain Guide 1/8 or 1/4, Non-relieving Type, Flow Direction: Left to Right, Name Plate, Caution Plate For Bowl And Pressure Gauge In Imperial Units: MPa)
JNR(Drain Guide 1/8 or 1/4, Non-relieving Type, Flow Direction: Right to Left, Name Plate, Caution Plate For Bowl And Pressure Gauge In Imperial Units: MPa)
JNRZ(Drain Guide 1/8 or 1/4, Non-relieving Type, Flow Direction: Right to Left, Name Plate, Caution Plate For Bowl And Pressure Gauge In Imperial Units psi, ˚F)
JNRZA(Drain Guide 1/8 Or 1/4,Non-relieving Type,Flow Direction:Right To Left,Digital Pressure Switch:With Unit Conversion Function)
JNZ(Drain Guide 1/8 or 1/4, Non-relieving Type, Flow Direction: Left to Right, Name Plate, Caution Plate For Bowl And Pressure Gauge In Imperial Units psi,˚F)
JNZA(Drain Guide 1/8 Or 1/4,Non-relieving Type,Flow Direction:Left To Right,Digital Pressure Switch:With Unit Conversion Function)
JR(Drain Guide 1/8 or 1/4, Relieving Type, Flow Direction: Right to Left, Name Plate, Caution Plate For Bowl, And Pressure Gauge In Imperial Units: Mpa)
JRZ(Drain Guide 1/8 Or 1/4,Relieving Type, Flow Direction:Right to Left,Name Plate,Caution Plate For Bowl And Pressure Gauge In Imperial Units psi,°F)
JRZA(Drain Guide 1/8 or 1/4, Relieving Type, Flow Direction: Right to Left, Digital Pressure Switch: With Unit Conversion Function)
JZ(Drain Guide 1/8 or 1/4, Relieving Type, Flow Direction: Left to Right, Name Plate, Caution Plate For Bowl And Pressure Gauge In Imperial Units psi,°F)
JZA(Drain Guide 1/8 Or 1/4,Relieving Type,Flow Direction:Left To Right,Digital Pressure Switch:With Unit Conversion Function)
N(With Drain Cock, Non-relieving Type, Flow Direction: Left to Right, Name Plate, Caution Plate For Bowl And Pressure Gauge In Imperial Units: MPa)
8
-- UnSelected
-- Selected
-- Selection invalid