AC20A-AC40A-D.jpg
AC20A-D~AC40A-D Series Air Combination Filter Regulator + Lubricator
Option configuration
Body Size
1
Pipe Thread Type
2
Port Size
3
Float Type Auto Drain
4
Pressure Gauge
5
Digital Pressure Switch
6
The Pressure Relief 3 Port Valve
7
Set Pressure
8
Bowl/Lubricant Exhaust Port
9
Drain Port Option a
10
Exhaust Mechanism
11
Flow Direction
12
Drain Port Option b
13
Unit Representation
14
-- UnSelected -- Selected -- Selection invalid