AC10-AC40-A Series Air Combination: Air Filter+Regulator+Lubricator
Option configuration
Reset
Details
Body Size
-- Please select --
10(Body Size)
20(Body Size)
25(Body Size)
30(Body Size)
40(Body Size)
1
Thread Type
-- Please select --
-(Metric Thread (M5)/Rc)
F(G)
N(NPT)
2
Port Size
-- Please select --
01(1/8)
02(1/4)
03(3/8)
04(1/2)
06(3/4)
M5(M5)
3
Option a
-- Please select --
-(Without Auto Drain)
C(Float Type Auto Drain N.C.(Normally Closed)Drain Port Is Closed When Pressure Is Not Applied)
D(Float Type Auto Drain N.O.(Normally Open)Drain Port Is Open When Pressure Is Not Applied)
4
Option b
-- Please select --
-(Without Pressure Gauge)
G(Round Type Pressure Gauge (Without Limit Indicator)/(With Limit Indicator))
M(Round Type Pressure Gauge (With Color Zone))
5
Attechment
-- Please select --
-(Without Attachment)
S(The Pressure Switch)
ST(The Pressure Switch And T-Spacer)
STV(The Pressure Switch,T-Spacer And Pressure Relief 3 Port Valve)
SV(The Pressure Switch And Pressure Relief 3 Port Valve)
T(The T-Spacer)
TV(The T-Spacer And Pressure Relief 3 Port Valve)
V(The Pressure Relief 3 Port Valve)
K(The Check Valve)
KS(The Check Valve And Pressure Switch)
KST(The Check Valve,Pressure Switch And T-Spacer)
KSTV(The Check Valve,Pressure Switch,T-Spacer And Pressure Relief 3 Port Valve)
KSV(The Check Valve,Pressure Switch And 3-Port Valve)
KT(The Check Valve And T-Spacer)
KTV(The Check Valve,T-Spacer And Pressure Relief 3 Port Valve)
KV(The Check Valve And 3-Port Valve For Residual Pressure Release)
6
Semi-Standard a
-- Please select --
-(0.05 to 0.7 MPa Setting, Polycarbonate Bowl, Lubricator Without Drain Cock)
1(0.02 to 0.2 MPa Setting, Polycarbonate Bowl, Lubricator Without Drain Cock)
1C(0.02 to 0.2 MPa Setting, With Bowl Guard, Lubricator Without Drain Cock)
2(0.05 to 0.7 MPa Setting, Metal Bowl, Lubricator Without Drain Cock)
13C(0.02 to 0.2 MPa Setting, With Bowl Guard, Lubricator With Drain Cock)
3(0.05 to 0.7 MPa Setting, Polycarbonate Bowl, Lubricator With Drain Cock)
3C(0.05 to 0.7 MPa Setting, With Bowl Guard, Lubricator With Drain Cock)
6(0.05 to 0.7 MPa Setting, Lubricator Without Drain Cock, Nylon Bowl)
6C(0.05 to 0.7 MPa Setting, Lubricator Without Drain Cock, Nylon Bowl With Bowl Guard)
8(0.05 to 0.7 MPa Setting, Lubricator Without Drain Cock, Metal Bowl With Level Gauge)
12(0.02 to 0.2 MPa Setting, Metal Bowl, Lubricator Without Drain Cock)
13(0.02 to 0.2 MPa Setting, Polycarbonate Bowl, Lubricator With Drain Cock)
16(0.02 to 0.2 MPa Setting, Lubricator Without Drain Cock, Nylon Bowl)
16C(0.02 to 0.2 MPa Setting, Lubricator Without Drain Cock, Nylon Bowl With Bowl Guard)
18(0.02 to 0.2 MPa Setting, Metal Bowl, Lubricator Without Drain Cock)
23(0.05 to 0.7 MPa Setting, Metal Bowl, Metal Bowl, Lubricator With Drain Cock)
36(0.05 to 0.7 MPa Setting, Metal Bowl, Lubricator With Drain Cock, Nylon Bowl)
36C(0.05 to 0.7 MPa Setting, Metal Bowl, Lubricator With Drain Cock, Nylon Bowl With Bowl Guard)
38(0.05 to 0.7 MPa Setting, Lubricator With Drain Cock, Metal Bowl With Level Gauge)
123(0.02 to 0.2 MPa Setting, Metal Bowl, Polycarbonate Bowl, With Drain Cock)
136(0.02 to 0.2 MPa Setting, Lubricator With Drain Cock, Nylon Bowl)
136C(0.02 to 0.2 MPa Setting, Lubricator With Drain Cock, Nylon Bowl With Bowl Guard)
138(0.02 to 0.2 MPa Setting, Polycarbonate Bowl, With Drain Cock, Metal Bowl With Level Gauge)
C(0.05 to 0.7 MPa Setting, With Bowl Guard, Lubricator Without Drain Cock)
7
Semi-Standard b
-- Please select --
-(With Drain Cock, Relieving Type, Flow Direction: Left to Right, Name Plate And Pressure Gauge In Imperial Units: MPa)
NR(With Drain Cock, Non-relieving Type, Flow Direction: Right to Left, Name Plate And Pressure Gauge In Imperial Units: MPa)
NRW(Non-relieving Type, Flow Direction: Right to Left, Drain Cock With Barb Fitting: For Φ6XΦ4 Nylon Tube, Name Plate And Pressure Gauge In Imperial Units: MPa)
NRWZ(Non-relieving Type, Flow Direction: Right to Left, Drain Cock With Barb Fitting: For Φ6XΦ4 Nylon Tube, Name Plate, Caution Plate For Bowl And Pressure Gauge In Imperial Units psi, ˚F)
NRZ(With Drain Cock, Non-relieving Type, Flow Direction: Right to Left, Name Plate, Caution Plate For Bowl And Pressure Gauge In Imperial Units psi, ˚F)
NW(Non-relieving Type, Flow Direction: Left to Right, Drain Cock With Barb Fitting: For Φ6XΦ4 Nylon Tube, Name Plate And Pressure Gauge In Imperial Units: MPa)
NWZ(Non-relieving Type, Flow Direction: Left to Right, Drain Cock With Barb Fitting: For Φ6XΦ4 Nylon Tube, Name Plate, Caution Plate For Bowl And Pressure Gauge In Imperial Units psi, ˚F)
NZ(With Drain Cock, Non-relieving Type, Flow Direction: Left to Right, Name Plate, Caution Plate For Bowl And Pressure Gauge In Imperial Units psi, ˚F)
R(With Drain Cock, Relieving Type, Flow Direction: Right to Left, Name Plate And Pressure Gauge In Imperial Units: MPa)
RW(Relieving Type, Flow Direction: Right to Left, Drain Cock With Barb Fitting: For Φ6XΦ4 Nylon Tube, Name Plate And Pressure Gauge In Imperial Units: MPa)
RWZ(Relieving Type, Flow Direction: Right to Left, Drain Cock With Barb Fitting: For Φ6XΦ4 Nylon Tube, Name Plate, Caution Plate For Bowl And Pressure Gauge In Imperial Units psi, ˚F)
RZ(With Drain Cock, Relieving Type, Flow Direction: Right to Left, Name Plate, Caution Plate For Bowl And Pressure Gauge In Imperial Units psi, ˚F)
W(Relieving Type, Flow Direction: Left to Right, Drain Cock With Barb Fitting: For Φ6XΦ4 Nylon Tube, Name Plate and Pressure Gauge In Imperial Units: MPa)
WZ(Relieving Type, Flow Direction: Left to Right, Drain Cock With Barb Fitting: For Φ6XΦ4 Nylon Tube, Name Plate, Caution Plate For Bowl And Pressure Gauge In Imperial Units psi, ˚F)
Z(With Drain Cock, Relieving Type, Flow Direction: Left to Right, Name Plate,Caution Plate For Bowl And Pressure Gauge In Imperial Units psi, ˚F)
J(Drain Guide 1/8 or 1/4, Relieving Type, Flow Direction: Left to Right, Name Plate And Pressure Gauge In Imperial Units: MPa)
JN(Drain Guide 1/8 or 1/4, Non-relieving Type, Flow Direction: Left to Right, Name Plate And Pressure Gauge In Imperial Units: MPa)
JNR(Drain Guide 1/8 or 1/4, Non-relieving Type, Flow Direction: Right to Left, Name Plate And Pressure Gauge In Imperial Units: MPa)
JNRZ(Drain Guide 1/8 or 1/4, Non-relieving Type, Flow Direction: Right to Left, Name Plate, Caution Plate For Bowl And Pressure Gauge In Imperial Units psi, ˚F)
JNZ(Drain Guide 1/8 or 1/4, Non-relieving Type, Flow Direction: Left to Right, Name Plate, Caution Plate For Bowl And Pressure Gauge In Imperial Units psi,˚F)
JR(Drain Guide 1/8 or 1/4, Relieving Type, Flow Direction: Right to Left, Name Plate And Pressure Gauge In Imperial Units: MPa)
JRZ(Drain Guide 1/8 Or 1/4,Relieving Type, Flow Direction:Right to Left,Name Plate,Caution Plate For Bowl And Pressure Gauge In Imperial Units psi,°F)
JZ(Drain Guide 1/8 or 1/4, Relieving Type, Flow Direction: Left to Right, Name Plate, Caution Plate For Bowl And Pressure Gauge In Imperial Units psi,°F)
N(With Drain Cock, Non-relieving Type, Flow Direction: Left to Right, Name Plate And Pressure Gauge In Imperial Units: MPa)
8
-- UnSelected
-- Selected
-- Selection invalid