AC10B-A Series Air Combination:Air Filter + Regulator
Option configuration
Reset
Details
Option a
-- Please select --
-(Without Auto Drain)
C(Float Type Auto Drain N.C.(Normally Closed)Drain Port Is Closed When Pressure Is Not Applied)
1
Option b
-- Please select --
-(No Pressure Gauge)
G(Round Type Pressure Gauge (Without Limit Indicator))
2
Attechment
-- Please select --
-(Without Attachment)
T(Attachment (T-Spacer))
3
Semi-Standard a
-- Please select --
-(0.05 to 0.7 MPa Setting, Polycarbonate Bowl)
1(0.02 to 0.2 MPa Setting,Polycarbonate Bowl)
2(0.05 to 0.7 MPa Setting, Metal Bowl)
6(0.05 to 0.7 MPa Setting, Nylon Bowl)
12(0.02 to 0.2 MPa Setting, Metal Bowl)
16(0.02 to 0.2 MPa Setting,Nylon Bowl)
4
Semi-Standard b
-- Please select --
-(Relieving Type, Flow Direction: Left to Right, Name Plate, Caution Plate For Bowl, And Pressure Gauge In Imperial Units: MPa)
NR(Non-relieving Type, Flow Direction: Right to Left, Name Plate, Caution Plate For Bowl, And Pressure Gauge In Imperial Units: MPa)
NRZ(Non-relieving Type, Flow Direction: Right to Left, Name Plate, Caution Plate For Bowl And Pressure Gauge In Imperial Units psi, ℉)
NZ(Non-relieving Type, Flow Direction: Left to Right, Name Plate, Caution Plate For Bowl And Pressure Gauge In Imperial Units psi, ℉)
R(Relieving Type, Flow Direction: Right to Left, Name Plate, Caution Plate For Bowl, And Pressure Gauge In Imperial Units: MPa)
RZ(Relieving Type, Flow Direction: Right to Left, Name Plate, Caution Plate For Bowl And Pressure Gauge In Imperial Units psi, ℉)
Z(Relieving Type, Flow Direction: Left to Right, Name Plate, Caution Plate For Bowl And Pressure Gauge In Imperial Units psi, ℉)
N(Non-relieving Type, Flow Direction: Left to Right, Name Plate, Caution Plate For Bowl, And Pressure Gauge In Imperial Units: MPa)
5
-- UnSelected
-- Selected
-- Selection invalid