AC10A-A Series Air Combination:Filter Regulator + Lubricator
Option configuration
Reset
Details
Option a
-- Please select --
-(Without Auto Drain)
C(Float Type Auto Drain N.C.(Normally Closed)Drain Port Is Closed When Pressure Is Not Applied)
1
Option b
-- Please select --
-(No Pressure Gauge)
G(Round Type Pressure Gauge (Without Limit Indicator))
2
Semi-Standard a
-- Please select --
-(0.05 to 0.7 MPa Setting, Polycarbonate Bowl, Without Drain Cock)
1(0.02 to 0.2 MPa Setting, Polycarbonate Bowl, Without Drain Cock)
2(0.05 to 0.7 MPa Setting, Metal Bowl, Without Drain Cock)
3(0.05 to 0.7 MPa Setting, Polycarbonate Bowl, Lubricator With Drain Cock)
6(0.05 to 0.7 MPa Setting, Nylon Bowl,Without Drain Cock)
12(0.02 to 0.2 MPa Setting, Metal Bowl, Without Drain Cock)
13(0.02 to 0.2 MPa Setting, Polycarbonate Bowl, Lubricator With Drain Cock)
16(0.02 to 0.2 MPa Setting, Nylon Bowl, Without Drain Cock)
23(0.05 to 0.7 MPa Setting, Metal Bowl, Lubricator With Drain Cock)
36(0.05 to 0.7 MPa Setting, Metal Bowl, Lubricator With Drain Cock, Nylon Bowl)
123(0.02 to 0.2 MPa Setting, Metal Bowl, Lubricator With Drain Cock)
136(0.02 to 0.2 MPa Setting, Lubricator With Drain Cock, Nylon Bowl)
3
Semi-Standard b
-- Please select --
-(Relieving Type, Flow Direction: Left to Right, Name Plate, Caution Plate For Bowl, And Pressure Gauge In Imperial Units: MPa)
NR(Non-relieving Type, Flow Direction: Right to Left, Name Plate, Caution Plate For Bowl, And Pressure Gauge In Imperial Units: MPa)
NRZ(Non-relieving Type, Flow Direction: Right to Left, Name Plate, Caution Plate For Bowl And Pressure Gauge In Imperial Units psi, ℉)
NZ(Non-relieving Type, Flow Direction: Left to Right, Name Plate, Caution Plate For Bowl And Pressure Gauge In Imperial Units psi, ℉)
R(Relieving Type, Flow Direction: Right to Left, Name Plate, Caution Plate For Bowl, And Pressure Gauge In Imperial Units: MPa)
RZ(Relieving Type, Flow Direction: Right to Left, Name Plate, Caution Plate For Bowl And Pressure Gauge In Imperial Units psi, ℉)
Z(Relieving Type, Flow Direction: Left to Right, Name Plate, Caution Plate For Bowl And Pressure Gauge In Imperial Units psi, ℉)
N(Non-relieving Type, Flow Direction: Left to Right, Name Plate, Caution Plate For Bowl, And Pressure Gauge In Imperial Units: MPa)
4
-- UnSelected
-- Selected
-- Selection invalid