56-VQC4000 Series ATEX Compliant 5 Port Solenoid Valve Plug-in Unit Base Mounted Manifold T Kit (Terminal Block Box Kit)
Option configuration
Reset
Details
Explosion Proof
-- Please select --
56(ATEX Category 3)
1
Series
-- Please select --
4(56-VQC4000 Series)
2
Manifold Model
-- Please select --
1(Base Mounted Plug-in Unit)
3
Stations
-- Please select --
01(1 Station)
02(2 Stations)
03(3 Stations)
04(4 Stations)
05(5 Stations)
06(6 Stations)
07(7 Stations)
08(8 Stations)
09(9 Stations)
10(10 Stations)
11(11 Stations)
12(12 Stations)
13(13 Stations)
14(14 Stations)
15(15 Stations)
16(16 Stations)
17(17 Stations)
18(18 Stations)
19(19 Stations)
20(20 Stations)
4
Cylinder Port Size
-- Please select --
02(Rc1/4)
03(Rc3/8)
B(Bottom Ported Rc1/4)
C10(With Φ10 One-touch Fitting)
C12(With Φ12 One-touch Fitting)
C8(With Φ8 One-touch Fitting)
CM(Mixed)
5
Thread Type
-- Please select --
-(Rc)
T(NPTF)
F(G)
N(NPT)
6
Kit Type/Electrical Entry/Cable Length
-- Please select --
TD0(Terminal Block Box Kit)
7
Common Specifications
-- Please select --
N(-COM.)
8
Wiring Specification
-- Please select --
-(Double Wiring)
K(Special Wiring Specifications (Except For Double Wiring))
9
With Name Plate
-- Please select --
-(None)
N(With Name Plate)
10
-- UnSelected
-- Selected
-- Selection invalid