56-VQC4000 Series ATEX Compliant 5 Port Solenoid Valve Plug-in Unit Base Mounted Manifold Single Unit
Option configuration
Reset
Details
Explosion Proof
-- Please select --
56(ATEX Category 3)
1
Series
-- Please select --
4(56-VQC4000 Series)
2
Type Of Actuation
-- Please select --
1(2 Position Single)
2(2 Position Double)
3(3 Position Closed Center)
4(3 Position Exhaust Center)
5(3 Position Pressure Center)
6(3 Position Double Check)
3
Seal Type
-- Please select --
0(Metal Seal)
1(Rubber Seal)
4
Function
-- Please select --
-(Standard Type(1W))
R(External Pilot)
5
Coil Voltage
-- Please select --
5(24 VDC)
6
Manual Override
-- Please select --
-(Non-locking Push Type (Tool Required))
B(Locking Type (Tool Required))
7
-- UnSelected
-- Selected
-- Selection invalid