56-PA3000/5000 Series ATEX Directive Process Pump Automatically Operated Type(Internal Switching Type)/Air Operated Type(External Switching Type)Material of Body Wetted Areas:Aluminum、Stainless Steel
Option configuration
Reset
Details
Products Complying With The ATEX Directive
-- Please select --
56(Products Complying With The ATEX Directive,Category 3)
1
Body Size
-- Please select --
3(3/8 Standard)
5(1/2 Standard)
2
Material of Body Wetted Areas
-- Please select --
1(ADC12(Aluminum))
2(SCS14(Stainless Steel))
3
Diaphragm Material
-- Please select --
1(PTFE)
2(NBR)
4
Actuation
-- Please select --
0(Automatically Operated Type)
3(Air Operated Type)
5
Thread Type
-- Please select --
-(Rc)
T(NPTF)
F(G)
N(NPT)
6
Bore Size
-- Please select --
03(3/8)
04(1/2)
06(3/4)
7
Option
-- Please select --
-(None)
N(With Silencer)
8
-- UnSelected
-- Selected
-- Selection invalid