56-ISE75/75H Series ATEX Compliant Digital Pressure Switch For General Fluids
Option configuration
Reset
Details
Explosion Proof
-- Please select --
56(ATEX Category 3)
1
Rated Pressure Range
-- Please select --
-(0~10MPa)
H(0~15MPa)
2
Piping Specification
-- Please select --
02(Rc1/4)
F02(G1/4 (ISO1179))
N02(NPT1/4)
3
Output Specifications
-- Please select --
27(2 Settings NPN Open Collector 2 Outputs (Pin No.:2,4))
43(Fixed Setting:NPN Open Collector 1 Output (Pin No.:4) +PNP Open Collector 1 Output (Pin No.:2))
65(Fixed Setting PNP Open Collector 1 Output (Pin No.: 4))
67(2 Settings PNP Open Collector 2 Outputs (Pin No.: 2, 4))
4
Unit Specifications
-- Please select --
-(With Display Unit Switching Function)
P(Pressure Unit: psi (Initial Value) With Display Unit Switching Function)
M(Fixed SI Unit)
5
Option 1
-- Please select --
-(None)
S(Lead Wire With M12 Connector (5 m),Straight)
L(Lead Wire With M12 Connector (5 m), Right-angled)
6
Option 2
-- Please select --
-(None)
A(With Bracket)
7
-- UnSelected
-- Selected
-- Selection invalid