ATEX Compliant Pressure Switch For Series AC-D
Option configuration
Reset
Details
Explosion Proof
-- Please select --
56(ATEX Category 3)
1
Body Size
-- Please select --
20(20)
30(30)
40(40)
50(50)
60(60)
2
Semi-Standard a
-- Please select --
-(Body Type:Standard)
1(Body Type:Slim)
3
Semi-Standard b
-- Please select --
-(Set Pressure Range:0.1 To 0.4 Mpa)
6(Set Pressure Range:0.1 To 0.6 Mpa)
4
Semi-standard c
-- Please select --
-(Lead Wire Length:0.5 m;Pressure Unit Of The Scale Plate:Mpa)
P(Lead Wire Length:0.5 m;Pressure Unit Of The Scale Plate:Mpa/psi Dual Scale)
PZ(Lead Wire Length:5 m,Pressure Unit Of The Scale Plate:MPa/psi Dual Scale)
Z(Lead Wire Length:5 m;Pressure Unit Of The Scale Plate:Mpa)
L(Lead Wire Length:3 m;Pressure Unit Of The Scale Plate:Mpa)
LP(Lead Wire Length:3 m,Scale Pressure Unit Of The Scale Plate:MPa/psi Dual Scale)
5
-- UnSelected
-- Selected
-- Selection invalid