ATEX Compliant Pressure Switch with Piping Adapter For Series AC-D
Option configuration
Reset
Details
Explosion Proof
-- Please select --
56(ATEX Category 3)
1
Body Size
-- Please select --
20(20)
30(30)
40(40)
50(50)
60(60)
2
Pipe Thread Type
-- Please select --
-(Rc)
F(G)
N(NPT)
3
Bore Size
-- Please select --
01(1/8)
02(1/4)
03(3/8)
04(1/2)
06(3/4)
10(1)
4
Semi-Standard a
-- Please select --
-(Set Pressure Range:0.1 To 0.4 Mpa)
6(Set Pressure Range:0.1 To 0.6 Mpa)
5
Semi-Standard b
-- Please select --
-(Lead Wire Length:0.5m;Pressure Unit Of The Scale Plate:Mpa;Mounting Position:Right)
P(Lead Wire Length:0.5m;Pressure Unit Of The Scale Plate:MPa/psi Dual Scale;Mounting Position:Right)
PR(Lead Wire Length:0.5m;Pressure Unit Of The Scale Plate:Mpa/psi;Mounting Position:Left)
PRZ(Lead Wire Length:5m;Pressure Unit Of The Scale Plate:MPa/psi Dual Scale;Mounting Position:Left)
PZ(Lead Wire Length:5m;Pressure Unit Of The Scale Plate:MPa/psi Dual Scale;Mounting Position:Right)
R(Lead Wire Length:0.5m;Pressure Unit Of The Scale Plate:Mpa;Mounting Position:Left)
RZ(Lead Wire Length:5m;Pressure Unit Of The Scale Plate:MPa Dual Scale;Mounting Position:Left)
Z(Lead Wire Length:5m;Pressure Unit Of The Scale Plate:Mpa;Mounting Position:Right)
L(Lead Wire Length:3m;Pressure Unit Of The Scale Plate:Mpa;Mounting Position:Right)
LP(Lead Wire Length:3m;Pressure Unit Of The Scale Plate:MPa/psi Dual Scale;Mounting Position:Right)
LPR(Lead Wire Length:3m;Pressure Unit Of The Scale Plate:MPa/psi Dual Scale;Mounting Position:Left)
LR(Lead Wire Length:3m;Pressure Unit Of The Scale Plate:Mpa;Mounting Position:Left)
6
-- UnSelected
-- Selected
-- Selection invalid