56-IS10 Series ATEX Compliant Pressure Switch/Reed Switch Type
Option configuration
Reset
Details
Explosion Proof
-- Please select --
56(ATEX Category 3)
1
Thread Type
-- Please select --
-(R)
N(NPT)
2
Seal
-- Please select --
-(None)
S(With Seal)
3
Semi-Standard a
-- Please select --
-(Set Pressure Range:0.1 To 0.4 Mpa)
6(Set Pressure Range:0.1 To 0.6 Mpa)
4
Semi-Standard b
-- Please select --
-(Lead Wire Length:0.5 m;Pressure Unit Of The Scale Plate:Mpa)
P(Lead Wire Length:0.5 m;Pressure Unit Of The Scale Plate:Mpa/psi Dual Scale)
PZ(Lead Wire Length:5 m,Pressure Unit Of The Scale Plate:MPa/psi Dual Scale)
Z(Lead Wire Length:5 m;Pressure Unit Of The Scale Plate:Mpa)
L(Lead Wire Length:3 m;Pressure Unit Of The Scale Plate:Mpa)
LP(Lead Wire Length:3 m,Scale Pressure Unit Of The Scale Plate:MPa/psi Dual Scale)
5
-- UnSelected
-- Selected
-- Selection invalid