56-IP5000/IP5100 Series ATEX Compliant Pneumatic-Pneumatic Positioner
Option configuration
Reset
Details
Explosion Proof
-- Please select --
56(ATEX Category 3)
1
Type
-- Please select --
000(Lever Type)
100(Rotary Type)
2
Input Pressure
-- Please select --
0(0.2 To 1.0 MPa (Standard))
1(1/2 Split,0.02 To 0.06 Mpa,0.06 To 0.1 Mpa)
3
Pressure Gauge
-- Please select --
0(None)
1(0.2MPa)
2(0.3MPa)
3(1.0MPa)
4
Indication Of Opening
-- Please select --
0(Not Provided)
1(Indicated)
5
Ambient Temperature
-- Please select --
-(-20 To 80°C (Standard))
T(-5 To 100°C (High Temperature))
L(-30 To 60°C (Low Temperature))
6
Pressure Gauge/Air Port
-- Please select --
-(Rc (Standard))
F(G)
N(NPT)
7
Accessories
-- Please select --
-(None (Standard))
A(With Φ0.7 Output Restriction Pilot Valve)
AC(With Φ0.7 Output Restriction Pilot Valve,Fork Lever-type Fitting M)
AD(With Φ0.7 Output Restriction Pilot Valve,Fork Lever-type Fitting S)
AE(With Φ0.7 Output Restriction Pilot Valve,For Stroke 35 To 100 mm With Lever Unit)
AF(With Φ0.7 Output Restriction Pilot Valve,For Stroke 50 To 140 mm With Lever Unit)
B(With Φ1.0 Output Restriction Pilot Valve)
BC(With Φ1.0 Output Restriction Pilot Valve,Fork Lever-type Fitting M)
BD(With Φ1.0 Output Restriction Pilot Valve,Fork Lever-type Fitting S)
BE(With Φ1.0 Output Restriction Pilot Valve,For Stroke 35 To 100 mm With Lever Unit)
BF(With Φ1.0 Output Restriction Pilot Valve,For Stroke 50 To 140 mm With Lever Unit)
C(Fork Lever-type Fitting M)
D(Fork Lever-type Fitting S)
E(For Stroke 35 To 100 mm With Lever Unit)
F(For Stroke 50 To 140 mm With Lever Unit)
8
-- UnSelected
-- Selected
-- Selection invalid