56-IP200/IP210 Series ATEX Compliant Cylinder Positioner
Option configuration
Reset
Details
Explosion Proof
-- Please select --
56(ATEX Category 3)
1
Model
-- Please select --
0(Standard)
1(Outside Tube Fixed To The Main Body)
2
Stroke
-- Please select --
25(Stroke 25 mm)
50(Stroke 50 mm)
75(Stroke 75 mm)
100(Stroke 100 mm)
125(Stroke 125 mm)
150(Stroke 150 mm)
175(Stroke 175 mm)
200(Stroke 200 mm)
250(Stroke 250 mm)
300(Stroke 300 mm)
Range
3
Temperature And Material
-- Please select --
-(Standard –5℃ To 60℃)
S(Feedback Spring And Zero Adjustment Screw Made In Stainless Steel)
ST(Feedback Spring And Zero Adjustment Screw Made In Stainless Steel + High –5℃ To 100℃)
T(High –5℃ To 100℃)
L(Low –30℃ To 60℃)
LS(Low –30℃ To 60℃+ Feedback Spring And Zero Adjustment Screw Made In Stainless Steel)
4
-- UnSelected
-- Selected
-- Selection invalid