56-EX600 Series ATEX Compliant Fieldbus System Digital Input Unit
Option configuration
Reset
Details
Explosion Proof
-- Please select --
56(ATEX Category 3)
1
Input Type
-- Please select --
N(NPN)
P(PNP)
2
Number Of Inputs, Open Circuit Detection,And Connector
-- Please select --
B(Number Of Outputs:8 Outputs;Connector:M12 Connector(5 pins)4 pcs.)
C(Number Of Inputs:8 Inputs;Open Circuit Detection:No;Connector:M8 Connector(3 Pins)8 Pcs.)
D(Number Of Inputs:16 Inputs;Open Circuit Detection:No;Connector:M12 Connector(5 Pins)8 Pcs.)
3
-- UnSelected
-- Selected
-- Selection invalid