56-CRBU2 Series ATEX Compliant Rotary Actuator:Free Mount Type
Option configuration
Reset
Details
Explosion Proof
-- Please select --
56(ATEX Category 3)
1
With Auto Switch(Built-in Magnet)
-- Please select --
-(Without Auto Switch)
D(With Auto Switch)
2
Type
-- Please select --
U(Free Mount)
3
Shaft Type
-- Please select --
S(Single Shaft(Long Shaft) With Single Flat (Size 10 To 30); Long Shaft With Key (Size 40))
W(Double Shaft With Single Flat (Size 10 To 30);Long Shaft Key, Short Shaft With Single Flat (Size 40))
4
Size
-- Please select --
10(10)
15(15)
20(20)
30(30)
40(40)
5
Rotation Angle
-- Please select --
90(90°)
100(100°)
180(180°)
270(270°)
6
Vane Type
-- Please select --
D(Double Vane)
S(Single Vane)
7
Connecting Port
-- Please select --
-(Side Ported)
E(Axial Ported)
8
-- UnSelected
-- Selected
-- Selection invalid