56-CRB1 Series ATEX Compliant Rotary Actuator: Vane Type
Option configuration
Reset
Details
Explosion Proof
-- Please select --
56(ATEX Category 3)
1
With Auto Switch(Built-in Magnet)
-- Please select --
-(Without Auto Switch)
D(With Auto Switch)
2
Mounting Style
-- Please select --
B(Basic)
L(Foot)
3
Shaft Type
-- Please select --
W(Double Shaft (Long Shaft Key & Four Chamfers))
4
Size
-- Please select --
50(50)
63(63)
80(80)
100(100)
5
Rotation Angle
-- Please select --
90(90°)
100(100°)
180(180°)
190(190°)
270(270°)
280(280°)
6
Vane Type
-- Please select --
D(Double Vane)
S(Single Vane)
7
Connecting Port Location
-- Please select --
-(Side Ports)
E(Axial Ports)
8
Thread Type
-- Please select --
-(Rc)
XF(G)
XN(NPT)
9
-- UnSelected
-- Selected
-- Selection invalid