55-MY1H-Z Series ATEX Compliant Mechanically Jointed Rodless Cylinder/Linear Guidepe
Option configuration
Reset
Details
Explosion Proof
-- Please select --
55(ATEX Category 2)
1
Guide Type
-- Please select --
H(Linear Guide Type)
2
Bore Size
-- Please select --
25(Bore Size 25 mm)
32(Bore Size 32 mm)
40(Bore Size 40 mm)
3
Thread Type
-- Please select --
-(Rc)
TF(G)
TN(NPT)
4
Piping
-- Please select --
-(Standard Type)
G(Centralized Piping Type)
5
Cylinder Stroke
-- Please select --
50(Standard Stroke 50 mm)
100(Standard Stroke 100 mm)
150(Standard Stroke 150 mm)
200(Standard Stroke 200 mm)
250(Standard Stroke 250 mm)
300(Standard Stroke 300 mm)
350(Standard Stroke 350 mm)
400(Standard Stroke 400 mm)
450(Standard Stroke 450 mm)
500(Standard Stroke 500 mm)
550(Standard Stroke 550 mm)
600(Standard Stroke 600 mm)
Range
6
Made To Order
-- Please select --
-(Standard)
XB10(Intermediate Stroke Using Exclusive Body)
XB11(Long Stroke Type)
7
-- UnSelected
-- Selected
-- Selection invalid